BRYANT
Image of GFST82WZ 15A COM HG SELF TEST ALARM GFR WHITE
Discontinued

15A COM HG SELF TEST ALARM GFR WHITE

Brand: Bryant

Catalog ID: GFST82WZ

15A COM HG SELF TEST ALARM GFR WHITE

Self Test

General

Catalog Number

GFST82WZ

Color

White

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786150652

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10