BRYANT
Image of GFST82WNL 15A COM HG SELF TEST NIGHTLIGHT GFR WH
Discontinued

15A COM HG SELF TEST NIGHTLIGHT GFR WH

Brand: Bryant

Catalog ID: GFST82WNL

15A COM HG SELF TEST NIGHTLIGHT GFR WH

Self Test

General

Catalog Number

GFST82WNL

Color

White

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786150973

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10