15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray
Image of USBB15AC5GYWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray
Image of USBB15AC5GYWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray

Brand: Bryant

Catalog ID: USBB15AC5GYWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray

Gray

General

Catalog Number

USBB15AC5GYWR

UPC

781786917439

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

10