Image of USBB102BK 2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Black
Image of USBB102BK 2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Black

2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Black

Brand:

Bryant

Catalog ID:

USBB102BK

2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Black

  • 15A 125V
  • Black

Product details

General

Application

Side Wire

Catalog Number

USBB102BK

Color

Black

Series

Switch with USB Ports

Style

(1) Single Pole (2) USB Ports

Type

Rocker/Decorator

UPC

781786193680

Electrical Ratings

Amperage Rating

15/3 A

Current / Amperage Rating

15/3 A

Voltage Rating

120 VAC / 5 VDC

Voltage Rating Description

120 VAC / 5 VDC

Logistics

Carton Quantity

10

Pallet Quantity

3500

Resources and downloads