BRYANT
Image of GFST83RZ 20A COM HG SELF TEST ALARM GFR RED
Discontinued

20A COM HG SELF TEST ALARM GFR RED

Brand: Bryant

Catalog ID: GFST83RZ

20A COM HG SELF TEST ALARM GFR RED

Self Test

General

Catalog Number

GFST83RZ

Color

Red

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786150720

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10