BRYANT
Image of GFST83GY 20A COM HG SELF TEST GFR GRAY
Discontinued

20A COM HG SELF TEST GFR GRAY

Brand: Bryant

Catalog ID: GFST83GY

20A COM HG SELF TEST GFR GRAY

Self Test

General

Catalog Number

GFST83GY

Color

Gray

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786150201

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10