BRYANT
Image of GFST83LANL 20A COM HG SELF TEST NIGHTLIGHT GF LT AL
Discontinued

20A COM HG SELF TEST NIGHTLIGHT GF LT AL

Brand: Bryant

Catalog ID: GFST83LANL

20A COM HG SELF TEST NIGHTLIGHT GF LT AL

Self Test

General

Catalog Number

GFST83LANL

Color

Light Almond

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786151031

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10