BRYANT
Image of GFST83R 20A COMM HG SELF TEST GFR RED
Discontinued

20A COMM HG SELF TEST GFR RED

Brand: Bryant

Catalog ID: GFST83R

20A COMM HG SELF TEST GFR RED

Self Test

General

Catalog Number

GFST83R

Color

Red

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786150249

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10