BRYANT
Image of SF35STGY 3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray
Discontinued

3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray

Brand: Bryant

Catalog ID: SF35STGY

3.5 MM Stereo Jack, Keystone, Snap-Fit, Screw Terminals, Gray

  • 3.5 MM Stereo Jack
  • Keystone
  • Snap-Fit
  • Screw Terminals
  • Gray

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35STGY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm to Screw Terminal

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620287881

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25