
Brand: Bryant
Catalog ID: 15901
Right Angled VGA
Application
Computer Video VGA
Catalog Number
15901
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
HD 15-Pin
UPC
662620291536
Connectivity
Female to Female
Contact Resistance
Per TIA
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
100