Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray
Image of IM2K1GY Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray
Image of IM2K1GY Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit, Gray

Brand: Bryant

Catalog ID: IM2K1GY

Audio/Video Unloaded Module, Keystone, 2-Port, Flat, 1 Unit

  • Keystone
  • 2-Port
  • Flat
  • 1 Unit

2-Port Keystone Module

General

Catalog Number

IM2K1GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Product Family

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 2 Keystone Flat, 1 Unit

Style

Keystone(2) Flat, 1 Unit

Type

iStation Frame Module

UPC

662620826974

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

50