Image of PJ050 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .50-.61" Cable Range
Image of PJ050 Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .50-.61" Cable Range

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .50-.61" Cable Range

Brand:

Bryant

Catalog ID:

PJ050

Bryant Wire and Cable Management, Junior Low Tension Pulling Grip, Flexible Eye, .50-.61" Cable Range

  • Flexible Eye
  • .50-.61" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

1,300 lbs

Catalog Number

PJ050

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

260

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Junior Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280700

Conductor Related

Cable Diameter Range

0.50 in-0.61 in

Cable Size

.50-61" (1.27-1.55)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

5