Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.25-1.49" Cable Range
Image of SCD125 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.25-1.49" Cable Range
Image of SCD125 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.25-1.49" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.25-1.49" Cable Range

Brand: Bryant

Catalog ID: SCD125

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.25-1.49" Cable Range

  • Slack Mesh
  • Single Eye
  • 1.25-1.49" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

5,400 lbs

Catalog Number

SCD125

Construction

Woven

Load Capacity

1080

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271548

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

5,400 lbs

Load Capacity

1080