Image of SCD175 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.75-1.99" Cable Range
Image of SCD175 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.75-1.99" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.75-1.99" Cable Range

Brand:

Bryant

Catalog ID:

SCD175

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 1.75-1.99" Cable Range

  • Slack Mesh
  • Single Eye
  • 1.75-1.99" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

10,000 lbs

Catalog Number

SCD175

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2000

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271586

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

2

Resources and downloads