Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.50-2.99" Cable Range
Image of SCD250 Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.50-2.99" Cable Range

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.50-2.99" Cable Range

Brand: Bryant

Catalog ID: SCD250

Bryant, Wire and Cable Management, Pulling Grip, Slack Mesh, Single Eye, 2.50-2.99" Cable Range

  • Slack Mesh
  • Single Eye
  • 2.50-2.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

11,000 lbs

Catalog Number

SCD250

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2200

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Closed Mesh, Double Weave

Type

Offset Eye

UPC

781786271623

Conductor Related

Cable Diameter Range

2.50 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

11,000 lbs

Load Capacity

2200

Logistics

Carton Quantity

2