Image of SSR300 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.00-3.49" Cable Range
Image of SSR300 Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.00-3.49" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.00-3.49" Cable Range

Brand:

Bryant

Catalog ID:

SSR300

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 3.00-3.49" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • 3.00-3.49" Cable Range

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

12,000 lbs

Catalog Number

SSR300

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

2400

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Series

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271869

Conductor Related

Cable Diameter Range

3.00 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Cable Specification

UL Listed Circuit Wire

Logistics

Carton Quantity

2

Resources and downloads