BRYANT
Image of PLB025 Bryant, Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 1 3/8"
Discontinued

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 1 3/8"

Brand: Bryant

Catalog ID: PLB025

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 1 3/8"

  • Punch-Lok Band
  • 3/8" X 1 3/8"

Band Width = 3/8" (.95 cm), Band Inside Diameter = 1 3/8" (3.49 cm)

General

Catalog Number

PLB025

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

781786457577

Conductor Related

Cable Diameter Range

1/4 in-1 1/8 in

Cable Size

1/4"-1 1/8" (.63-2.86)

Logistics

Carton Quantity

50