BRYANT
Image of PLB350 Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 6"
Discontinued

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 6"

Brand: Bryant

Catalog ID: PLB350

Bryant, Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 6"

  • Punch-Lok Band
  • 5/8" X 6"

Band Width = 5/8" (1.59 cm), Band Inside Diameter = 6" (15.24 cm)

General

Catalog Number

PLB350

OEM Brand Name

Hubbell Bryant

Series

Tools and Bands

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

781786457614

Conductor Related

Cable Diameter Range

3 1/2 in-5 in

Cable Size

3 1/2"-5" (8.89-12.70)

Logistics

Carton Quantity

50