

Brand: Bryant
Catalog ID: BRY8PS2100D
6' Cord
Application
Standard Devices
Catalog Number
BRY8PS2100D
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
OEM Brand Name
Hubbell Bryant
Operating Temperature
36 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Response Time
5
UPC
781786141643
Display Size
2100 Joules
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 VAC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Operating Temperature
36 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Carton Quantity
20