Image of BDS100L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 1.00-1.25"
Image of BDS100L Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 1.00-1.25"

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 1.00-1.25"

Brand:

Bryant

Catalog ID:

BDS100L

Bus Drop Support Grips, Universal Eye, Split Mesh, Rod Closing, Galvanized Steel, 1.00-1.25"

  • Split Mesh
  • Rod Closing
  • Galvanized Steel
  • 1.00-1.25"

Product details

General

Application

Universal Eye

Approx Breaking Strength

1,500 lbs

Catalog Number

BDS100L

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786240261

Conductor Related

Cable Diameter Range

1-1.25 in

Cable Size

1.00-1.25" (2.54-3.17)

Logistics

Carton Quantity

10

Resources and downloads