BRYANT
Image of NSOBX10C Cabinets, Net Select, 10" Panel Cover Only, White
Discontinued

Cabinets, Net Select, 10" Panel Cover Only, White

Brand: Bryant

Catalog ID: NSOBX10C

Cabinets, Net Select, 10" Panel Cover Only, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBX10C

EU RoHS Indicator

Yes

Item Type

Size

10"

Specifications

  • Depth - 0.20” (5)
  • Finish - White, powder coat
  • Height - 11.07” (281)
  • Material - 20-18 gauge steel
  • Width - 15.50” (594)

Type

Panel Cover

UPC

883778503719

Dimensions

Size

10"

Thickness

0.0781

Width

11.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

8