Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent
Image of NSOBOX28DL Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent
Image of NSOBOX28DL Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent
Discontinued

Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent

Brand: Bryant

Catalog ID: NSOBOX28DL

Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28DL

Item Type

Small Network Enclosure

Size

28"

Specifications

  • Depth - 0.52” (15)
  • Finish - White, powder coat
  • Height - 29.55” (751
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Vented Door

UPC

883778504457

Dimensions

Size

28"

Thickness

0.0781

Weight

8.55 lb

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed