BRYANT
Image of NSOBOX14DL Cabinets, Net Select, Hinged Door Only, With Latch and Vent
Discontinued

Cabinets, Net Select, Hinged Door Only, With Latch and Vent

Brand: Bryant

Catalog ID: NSOBOX14DL

Cabinets, Net Select, Hinged Door Only, With Latch and Vent

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX14DL

EU RoHS Indicator

Yes

Item Type

Size

14"

Specifications

  • Depth - 0.52” (15)
  • Finish - White, powder coat
  • Height - 15.55” (395)
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Vented Door

UPC

883778504440

Dimensions

Size

14"

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed