Image of HDC10BK Cable Assembly, HDMI, #24 AWG, Coupler, Black, 10' Length
Image of HDC10BK Cable Assembly, HDMI, #24 AWG, Coupler, Black, 10' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 10' Length

Brand:

Bryant

Catalog ID:

HDC10BK

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 10' Length

  • HDMI
  • #24 AWG
  • Coupler
  • Black

Coupler Assembly

Product details

General

Application

1080P HD Video

Braid

Braided Copper

Catalog Number

HDC10BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Yes

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

PVC

Sub Brand

iStation

Type

HDMI Cables

UPC

662620212753

Dimensions

Outside Diameter

0.375 in

Weight

0.5 lb

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Certifications And Compliance

Industry Standard(s)

HDMI

Logistics

Carton Quantity

30

Resources and downloads

Specifications