Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length
Image of HDC30BK Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length
Image of HDC30BK Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length
Discontinued

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length

Brand: Bryant

Catalog ID: HDC30BK

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 30' Length

  • HDMI
  • #24 AWG
  • Coupler
  • Black

Coupler Assembly

General

Application

1080P HD Video

Braid

Braided Copper

Catalog Number

HDC30BK

Debris Shield Type

Aluinmum Foil

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Sub Brand

iStation

Type

HDMI Cables

UPC

662620212791

Dimensions

Outside Diameter

0.375 in

Weight

2.4 lb

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Braid

Braided Copper

Conductor Size

#28 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Certifications And Compliance

Industry Standard(s)

HDMI

Configuration

Debris Shield Type

Aluinmum Foil

Logistics

Carton Quantity

12