Image of HDPC03BK Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Image of HDPC03BK Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Image of HDPC03BK Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length
Discontinued

Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length

Brand:

Bryant

Catalog ID:

HDPC03BK

Cable Assembly, HDMI, #24AWG, Patch, Black, 3' Length

  • High definition video
  • High quality gold connection
  • Ideal for audio networking and integration of computer

Product details

General

Braid

Braided Copper

Catalog Number

HDPC03BK

Debris Shield Type

Aluinmum Foil

EU RoHS Indicator

Yes

Item Type

HDMI Cables

Material - Insulation

30% Glass Filled LCP

Material - Jacket

CM

Specifications

  • AV Connector Type - HDMI Patch Cords, 24AWG
  • Order Quantity - 1-Pack
  • Product Type - AV Connectors
  • Unit Package - Single

Type

HDMI

UPC

662620212630

Dimensions

Outside Diameter

0.375 in

Weight

0.25 lb

Electrical Ratings

Amperage Rating

0.5 A

Current / Amperage Rating

0.5 A

Current Rating

0.5 A

Resistance

30 mili ohms Max

Voltage Rating

40 kV

Conductor Related

Conductor Size

#39 AWG

Conductor Type

Copper

Number of Conductors

15

Strands

1

Logistics

Carton Quantity

100

Resources and downloads