Image of RR151CHSS CLOCK HANG RECESS RCPT, 15A 125V, NI PL
Discontinued

CLOCK HANG RECESS RCPT, 15A 125V, NI PL

Brand: Bryant

Catalog ID: RR151CHSS

CLOCK HANG RECESS RCPT, 15A 125V, NI PL

  • 15A 125V
  • NI PL

Clock Hanger Receptacle

General

Application

Special Use Products

Catalog Number

RR151CHSS

Color

Stainless Steel

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778100437

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10