Image of RR201CHSS CLOCK HANG RECESS RCPT, 20A 125V, SS
Image of RR201CHSS CLOCK HANG RECESS RCPT, 20A 125V, SS
Image of RR201CHSS CLOCK HANG RECESS RCPT, 20A 125V, SS
Discontinued

CLOCK HANG RECESS RCPT, 20A 125V, SS

Brand: Bryant

Catalog ID: RR201CHSS

Replaced by: RR201CHSSTR

CLOCK HANG RECESS RCPT, 20A 125V, SS

  • 20A 125V
  • SS

Clock Hanger Receptacle

General

Application

Special Use Products

Catalog Number

RR201CHSS

Color

Stainless Steel

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778100475

Dimensions

Display Size

Standard Sized Product

Weight

0.35 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10