BRYANT
Image of RR201CHW CLOCK HANG RECESS RCPT, 20A 125V, WH
Discontinued

CLOCK HANG RECESS RCPT, 20A 125V, WH

Brand: Bryant

Catalog ID: RR201CHW

CLOCK HANG RECESS RCPT, 20A 125V, WH

  • 20A 125V
  • WH

Clock Hanger Receptacle

General

Application

Special Use Products

Catalog Number

RR201CHW

Color

White

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778100468

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10