

Brand: Bryant
Catalog ID: RC108AL
Standard Product
Action
Snap Switch
Actuator
Toggle
Application
Residential
Catalog Number
RC108AL
Contact Configuration
Two Position
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Traditional Switch and Receptacle Combo Devices
Material - Mounting Hardware
Mounting Screws
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
UPC
883778109744
Display Size
Standard Size
Weight
0.15 lb
Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
120 VAC
Wattage
1800 W
Number Of Poles
1) Single Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Action
Snap Switch
Actuator
Toggle
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Carton Quantity
10