
Brand: Bryant
Catalog ID: RC108ALTR
Tamper Resistant Receptacle
Action
Snap Switch
Actuator
Toggle
Application
Residential
Catalog Number
RC108ALTR
Contact Configuration
Two Position
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Mounting Screws
Number Of Poles
1) Single Pole
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
UPC
883778302237
Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Voltage Rating
120 VAC
Wattage
1800
EU RoHS Indicator
Yes
Action
Snap Switch
Actuator
Toggle
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Number Of Poles
1) Single Pole
Carton Quantity
10