
Brand: Bryant
Catalog ID: RC308AL
Standard Product
Action
Snap Switch
Actuator
Toggle
Application
Residential
Catalog Number
RC308AL
Contact Configuration
Two Position
EU RoHS Indicator
Contact Manufacturer
Item Type
Material - Mounting Hardware
Mounting Screws
Number Of Poles
1) Three Way
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
UPC
883778109867
Amperage Rating
15 A
Connectivity
Side Wired
Contact Rating
15A
Voltage Rating
120 VAC
Wattage
1800
EU RoHS Indicator
Contact Manufacturer
Action
Snap Switch
Actuator
Toggle
Operating Cycles
30,000 Minimum
Operating Temperature
Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Number Of Poles
1) Three Way
Carton Quantity
10