BRYANT
Image of RCD308ALTR Combination Devices, Residential Grade, Decorator Series, 1) Three Way Rocker, 1) Tamper Resistant Single Receptacle, 15A 120V AC, Side Wired
Discontinued

Combination Devices, Residential Grade, Decorator Series, 1) Three Way Rocker, 1) Tamper Resistant Single Receptacle, 15A 120V AC, Side Wired

Brand: Bryant

Catalog ID: RCD308ALTR

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 1) Three Way Rocker, 1) Tamper Resistant Single Receptacle, 15A 120V AC, Side Wired

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Tamper Resistant Receptacle

General

Action

Snap Switch

Actuator

Rocker

Application

Residential

Catalog Number

RCD308ALTR

Contact Configuration

Two Position

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Three Way

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778302398

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Configuration

Number Of Poles

1) Three Way

Logistics

Carton Quantity

10