BRYANT
Image of RCD309AL COMBO, 15A 3W RKR, PILOT/ILLUM, AL
Discontinued

COMBO, 15A 3W RKR, PILOT/ILLUM, AL

Brand: Bryant

Catalog ID: RCD309AL

COMBO, 15A 3W RKR, PILOT/ILLUM, AL

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

General

Action

Snap Switch

Actuator

Rocker

Application

Residential

Catalog Number

RCD309AL

Contact Configuration

Two Position

EU RoHS Indicator

Contact Manufacturer

Item Type

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Single Pole

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778110511

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Configuration

Number Of Poles

1) Single Pole

Logistics

Carton Quantity

10