

Brand: Bryant
Catalog ID: CSR075R114
Ring Type Split Mesh Lace Closing
Application
Cable Support in Conduit
Approx Breaking Strength
1,020 lbs
Catalog Number
CSR075R114
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Product Family
Conduit Riser
Style
Split Mesh, Lace Closing, Double Weave
Type
Ring Type
UPC
781786249646
Conduit Trade Size
1 1/4 in
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Approx Breaking Strength
1,020 lbs