Brand: Bryant
Catalog ID: CSD250L312
Ring Type Split Mesh Lace Closing
Application
Cable Support in Conduit
Approx Breaking Strength
4,300 lbs
Catalog Number
CSD250L312
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Series
Conduit Riser
Style
Split Mesh, Lace Closing, Double Weave
Type
Ring Type
UPC
781786271265
Conduit Trade Size
3 1/2 in
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
EU RoHS Indicator
No
Approx Breaking Strength
4,300 lbs