

Brand: Bryant
Catalog ID: CSR200R312
Ring Type Split Mesh Lace Closing
Application
Cable Support in Conduit
Approx Breaking Strength
2,970 lbs
Catalog Number
CSR200R312
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Product Family
Conduit Riser
Style
Split Mesh, Lace Closing, Double Weave
Type
Ring Type
UPC
781786254657
Conduit Trade Size
3 1/2 in
Cable Diameter Range
2 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Approx Breaking Strength
2,970 lbs