Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"
Image of CSD175L3 Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"
Image of CSD175L3 Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

Brand: Bryant

Catalog ID: CSD175L3

Conduit Riser Grip, 3" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

  • Ring Type
  • Split Mesh
  • Lace Closing
  • 1.75-1.99"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

2,520 lbs

Catalog Number

CSD175L3

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Product Family

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786271029

Dimensions

Conduit Trade Size

3 in

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Force Related

Approx Breaking Strength

2,520 lbs

Logistics

Carton Quantity

2