Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.00-1.24"
Image of CC100R4 Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.00-1.24"
Image of CC100R4 Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.00-1.24"

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.00-1.24"

Brand: Bryant

Catalog ID: CC100R4

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.00-1.24"

  • Ring Type
  • Closed Mesh
  • 1.00-1.24"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,160 lbs

Catalog Number

CC100R4

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Product Family

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786248762

Dimensions

Conduit Trade Size

4 in

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Force Related

Approx Breaking Strength

1,160 lbs

Logistics

Carton Quantity

2