Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Rod Closing, 2.50-2.99"
Image of CSR250R4 Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Rod Closing, 2.50-2.99"
Image of CSR250R4 Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Rod Closing, 2.50-2.99"

Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Rod Closing, 2.50-2.99"

Brand: Bryant

Catalog ID: CSR250R4

Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Rod Closing, 2.50-2.99"

  • Ring Type
  • Split Mesh
  • Rod Closing
  • 2.50-2.99"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

3,820 lbs

Catalog Number

CSR250R4

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Product Family

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786254954

Dimensions

Conduit Trade Size

4 in

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Force Related

Approx Breaking Strength

3,820 lbs