BRYANT
Image of CSD300L6 Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"
Discontinued

Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"

Brand: Bryant

Catalog ID: CSD300L6

Conduit Riser Grip, 6" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"

  • Ring Type
  • Split Mesh
  • Lace Closing
  • 3.00-3.49"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

2,955 lbs

Catalog Number

CSD300L6

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Series

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786271425

Dimensions

Conduit Trade Size

6 in

Conductor Related

Cable Diameter Range

3 in-3.49 in

Cable Size

3.00-3.49" (7.62-8.86)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,955 lbs

Logistics

Carton Quantity

2