Image of HDMIC14 Connector, HDMI, Female to Female Coupler, V 1.4
Image of HDMIC14 Connector, HDMI, Female to Female Coupler, V 1.4

Connector, HDMI, Female to Female Coupler, V 1.4

Brand:

Bryant

Catalog ID:

HDMIC14

Connector, HDMI, Female to Female Coupler, V 1.4

  • HDMI
  • Female to Female Coupler
  • V 1.4

Standard Product

Product details

General

Catalog Number

HDMIC14

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Coupler

Temperature Rating

Per TIA

Type

HDMI

UPC

662620306681

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Resources and downloads