Copper Products, Wallphone Plate, USOC, 1-Gang, 1-Port, Flush, Stainless Steel
Image of SPUF Copper Products, Wallphone Plate, USOC, 1-Gang, 1-Port, Flush, Stainless Steel
Image of SPUF Copper Products, Wallphone Plate, USOC, 1-Gang, 1-Port, Flush, Stainless Steel

Copper Products, Wallphone Plate, USOC, 1-Gang, 1-Port, Flush, Stainless Steel

Brand: Bryant

Catalog ID: SPUF

Copper Products, Wallphone Plate, USOC,1-Gang, 1-Port, Flush, Stainless Steel

  • Wallphone Plate
  • USOC
  • 1-Gang
  • 1-Port

General

Catalog Number

SPUF

Material

Stainless Steel

Number of Gang(s)

1-Gang

Type

Phone

UPC

662620553825

Dimensions

Weight

0.1 lb

Configuration

Number of Gang(s)

1-Gang