BRYANT
Image of VGA6P15BK Copper Solutions, Patch Cord, AV, 8- Pin, Plenum, 15' Length, Black
Discontinued

Copper Solutions, Patch Cord, AV, 8- Pin, Plenum, 15' Length, Black

Brand: Bryant

Catalog ID: VGA6P15BK

Copper Solutions, Patch Cord, AV, 8- Pin, Plenum, 15' Length, Black

  • 8- Pin
  • Plenum

Plunum 8 Pin to 8 Pin

General

Application

Horizontal Cable W/Male Ends

Catalog Number

VGA6P15BK

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620286921

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25