

Brand: Bryant
Catalog ID: NSC5EGY15
Standard Product
Application
Category 5e
Catalog Number
NSC5EGY15
Color
Gray
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505829
Length
15 ft
Weight
0.35 lb
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
60