Image of NSC6BK15 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 15' Length
Image of NSC6BK15 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 15' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Black, 15' Length

Brand:

Bryant

Catalog ID:

NSC6BK15

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Black, 15' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6BK15

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

Cat 6

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505287

Dimensions

Length

15 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

60

Resources and downloads