

Brand: Bryant
Catalog ID: NSC6GN01
Standard Product
Application
Category 6
Catalog Number
NSC6GN01
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778505416
Weight
0.05 lb
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
300