

Brand: Bryant
Catalog ID: NSC6W10
Standard Product
Application
Category 6
Catalog Number
NSC6W10
Color
White
Product Family
Cat 6
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778505188
Length
10 ft
Weight
0.25 lb
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
80