Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Gray
Image of HC6GY25 Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Gray
Image of HC6GY25 Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Gray

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Gray

Brand: Bryant

Catalog ID: HC6GY25

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Gray

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6GY25

Color

Gray

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620232478

Dimensions

Length

25 ft

Outside Diameter

0.218

Weight

0.65 lb

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Operational

Attenuation

.1dB

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Temperature Rating

Per TIA

Configuration

Boot Type

PVC

Logistics

Carton Quantity

12