BRYANT
Image of BRYC40182AFL Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

Brand: Bryant

Catalog ID: BRYC40182AFL

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

  • 40'
  • with Fluorescent Lamp
  • Auto Switch
  • Yellow

General

Cable Length

40 Ft.

Cable Type

Catalog Number

BRYC40182AFL

Light Source

Fluorescent

Type

Reel With Flouorescent Hand Lamp, In-Line Receptacle

UPC

781786380189

Dimensions

Cable Length

40 Ft.

Electrical Ratings

Voltage Rating

120 VAC

Conductor Related

Cable Type